??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRG-20 - Rigid Coupling
Bill of material
SRG-20-4x4
Product No.
Fastening Method
Outer Diameter
20.0
Length
24.0
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Normal Torque
2.5 N.m
Max. RPM
20,000 min^-1
Moment of Inertia
9.7x10^-7 kg.m^2
Mass
15.4 g
Previews
3D
Dimension
2D
Download CAD models