??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SRB-19C - Radial Beam Coupling / Clamp Type
Bill of material
SRB-19C-4x4
Product No.
SRB-19C
Fastening Method
Clamp type
Outer Diameter
19.1
Length
23.0
L1
6.2
Inner Diameter
Keyway 1
Key Width 1
Key Height 1
Tap
Inner Diameter
Keyway 2
Key Width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models