??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDW-110 - Double Disk Type / Set Screw Type
Bill of material
SHDW-110-30x30
Product No.
SHDW-110
Fastening Method
Set Screw
Outer Diameter
108.0
Length
111.0
L1
34.5
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
BA
23
DDH
16.0
CPD
60.500
Previews
3D
Dimension
2D
Download CAD models