??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SHDS-66C/CW - Single Disk Type / Clamp or Clamp Split Type
Bill of material
SHDS-66C-15x15(0x0-0x0 )
Product No.
SHDS-66C
Shape
Cylinder
Fastening Method
General Clamp Type
Outer Diameter
66.0
Length
56.5
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
Previews
3D
2D
Download CAD models