??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWS-80C/CW - Double Disk Type Coupling / Stainless steel body
Bill of material
SDWS-80C_15-15
Product No.
SDWS-80C
Shape
Cylinder
Fastening Method
General Clamp Type
Outer Diameter
80.0
Length
81.8
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Split 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Split 2
Tap
预览
3D
尺寸标注
2D
下载CAD模型