??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDWA-47 - Double Disk Type Coupling / Set Screw Type / Flange Type
Bill of material
SDWA-47-8x8
Product No.
SDWA-47
Shape
Flange
Fastening Method
Set screw type
Outer Diameter
47.0
Length
39.9
L1
13.9
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Previews
3D
Dimension
2D
Download CAD models