??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SADS-35C - Advanced Single Disk Type Coupling
Bill of material
SADS-35C-5x5
Product No.
SADS-35C
Fastening Method
Outer Diameter
35.0
Length
27.2
L1
12.5
Inner Diameter 1
Keyway 1
Key width 1
Key Height 1
Tap
Inner Diameter 2
Keyway 2
Key width 2
Key Height 2
Tap
Previews
3D
Dimension
2D
Download CAD models