??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
18000345001 - Wing nut zinc diecasting
Bill of material
18000345001
Article No.
18000345001
C
13 mm
M
8.3 mm
H
9.9 mm
d
13 mm
D1
10 mm
D2
M6 mm
Material
Zinkdruckguss pulverbeschichtet/Stahlteile brüniert
Color
schwarz
Weight
32 g
Drawing
https://api.meleven.de/out/SToxxparts/5a.38.c4.180003450019.pdf
Previews
3D
Dimension
2D
Download CAD models