??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGS - Hydraulic piping cut-in connector/plug type
Bill of material
FBKGS6-1
code
FBKGS
Body/nut material
S25C
The sleeve material
carbon steel
Surface treatment of the main body
Chromate gloss finish
Surface treatment of sleeve
-
No.
Applicable pipe diameter D
6.0 mm
R(PT)
1/8
E
4 mm
Reference diameter position G
3.97 mm
Manually tighten approximately L
34.5 mm
Hexagon opposite H1
14 mm
Hexagon opposite H
14 mm
F
7.0 mm
28 mm
link
https://www.srdfaa.com/category/39
Previews
3D
Dimension
2D
Download CAD models