??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CASWC,CASHC - coupling-Diaphragm coupling-high rigidity(outer diameter 65)-Two side clamping type
Bill of material
CASWC65-15-15
code
Diaphragm type
subject material
S45C
Diaphragm material
stainless steel
subject surface
black
enclosure
Fastening bolt/Fixing screw
D
65 mm
d1
mm
d2
mm
Fastening bolt size
M6X20
Bolt Tightening torque(N*m)
15.7
Allowable torque(*N*m)
60
Allow installation deviation
0.6 °
Allowable eccentricity
mm
Static torsional stiffness constant(N*m/rad)
mm
Maximum speed(r/min)
8000
Moment of inertia(kg*m^3)
Allowable axial amplitude
mm
Compensation coefficient
1.5 mm
Weight (g)
g
link
https://www.srdfaa.com/product/1141603220987.html
Previews
3D
Dimension
2D
Download CAD models