??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
U 71 KUT
Bill of material
97054001
MD01
VAR__MANUID_
97054001
Short Description
U 71 KUT
Long Description
Dome funnel, as a ceiling outlet for internal partition or as luminaire outlet, combinable with normal 71 mm spacing, with smooth face, suitable for all types of formwork and opposing formwork, protection class IP30, rated insulation voltage: 400V AC, Halogen free, Number of 45° insertions: 4, 2-part, adhesive fixing or nail installation, sealing range M16 - M25, support spar compatible<br /><strong>Dimensions: </strong>71 x 71 x 62 mm
International product number
4013902180172
Product number of the Manufacturer
97054001
Manufacturer Name
Spelsberg
Manufacturer Type Description
U 71 KUT
EF000215
EV000154
EF005776
false
EF005802
false
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.030
LENGTH
71
WIDTH
71
DEPTH
62
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models