??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
RA 20
Bill of material
98402001
MD01
VAR__MANUID_
98402001
Short Description
RA 20
Long Description
Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief for P 71 GRD and P 71 GVD, M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA<br /><strong>Dimensions: </strong>39,7 x 40,2 x 28,5 mm
International product number
4013902597994
Product number of the Manufacturer
98402001
Manufacturer Name
Spelsberg
Manufacturer Type Description
RA 20
EF005466
-
EF005496
EV006982
EF005549
1
EF005753
true
EF005802
true
EF005808
true
EF005858
false
Minimum Order Quantity
1
WEIGHT
0.007
LENGTH
40.200
WIDTH
39.700
DEPTH
28.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models