??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Q 12 SB-L
Bill of material
33471201
MD01
VAR__MANUID_
33471201
Short Description
Q 12 SB-L
Long Description
Junction box, protection class IP20, nominal cross-section 2.5 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), inserts with cable retention capacity, (3 rear, 12 side), internal fixing points, for standard indoor installations, with cable retention, cable entry from above possible, red, without terminals, for identifying circuits for safety lighting<br /><strong>Dimensions: </strong>85 x 85 x 37 mm
International product number
4013902399413
Product number of the Manufacturer
33471201
Manufacturer Name
Spelsberg
Manufacturer Type Description
Q 12 SB-L
EF000003
EV010173
EF000007
EV000233
EF000008
85
EF000010
EV010584
EF000025
true
EF000049
37
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
400
EF001438
85
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
12
EF004191
false
EF004586
EV007115
EF004969
2.500
EF005032
false
EF005436
true
EF005474
EV006405
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV008328
EF009476
false
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
Minimum Order Quantity
10
WEIGHT
0.046
LENGTH
85
WIDTH
85
DEPTH
37
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models