??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AL MPS-1308
Bill of material
15500601
MD01
VAR__MANUID_
15500601
Short Description
AL MPS-1308
Long Description
Assembly plate, galvanized steel sheet, 1.5 mm thick, for AL 1308<br /><strong>Dimensions: </strong>69 x 114 x 1,5 mm
International product number
4013902120444
Product number of the Manufacturer
15500601
Manufacturer Name
Spelsberg
Manufacturer Type Description
AL MPS-1308
EF000008
69
EF000040
1.500
EF000115
true
EF000139
EV000193
EF002169
EV000179
Minimum Order Quantity
1
WEIGHT
0.890
LENGTH
114
WIDTH
69
DEPTH
1.500
CUSTOMS_TARIFF_NUMBER1
73089059
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models