??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GNS 006
Bill of material
07400601
MD01
VAR__MANUID_
07400601
Short Description
GNS 006
Long Description
DIN rail according to DIN EN 60715, 35 x 15 mm, 35 mm wide, for floor assembly, with fixing screws, <br /><strong>Dimensions: </strong>590 x 35 x 15 mm
International product number
4013902051328
Product number of the Manufacturer
07400601
Manufacturer Name
Spelsberg
Manufacturer Type Description
GNS 006
EF000010
EV005272
EF000040
15
EF000139
EV003454
EF000386
1
EF001438
35
EF001457
EV005294
EF002169
EV000179
EF002677
-
Minimum Order Quantity
1
WEIGHT
0.3862
LENGTH
35
WIDTH
590
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models