??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
STV 504-L
Bill of material
72890401
MD01
VAR__MANUID_
72890401
Short Description
STV 504-L
Long Description
Socket outlet combination, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the sockets, high mechanical impact resistance, non-sensitive to temperature, halogen-free<br /><strong>Cable insertions:</strong><br />Top: Pre-embossing 4 x M20, 1 x M20/25<br />Bottom: Pre-embossing 4 x M20, 1 x M20/25<br />Left: Pre-embossing 2 x M20/25<br />Right: Pre-embossing 4 x M20/25<br />Rear: Pre-embossing 2 x M20, available modules: 5<br /><p class="beschreibung">Openings for sockets: 4 x hole for protective contact sockets with diameter of 44.5mm and drill hole distance for vertical/horizontal mounting of 38/38mm (on front)</p><br /><strong>Dimensions: </strong>125 x 400 x 122 mm<br /><strong>Accessories supplied: </strong>Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips
International product number
4013902954728
Product number of the Manufacturer
72890401
Manufacturer Name
Spelsberg
Manufacturer Type Description
STV 504-L
EF000007
EV000270
EF000008
125
EF000040
400
EF000049
122
EF000411
0
EF000536
-
EF000781
EV000494
EF001596
EV000139
EF002558
-
EF002560
-
EF002657
EV000494
EF002788
EV000494
EF002789
EV000494
EF002790
EV000494
EF002791
EV000494
EF002793
5
EF002794
EV005623
EF002795
EV000868
EF004019
-
EF005387
-
EF005474
EV006418
EF005564
0
EF006050
false
EF008403
EV000494
EF011975
0
EF011977
0
EF011978
0
EF011979
0
EF013707
0
EF015209
-
EF016110
EV009094
Minimum Order Quantity
1
WEIGHT
1.160
LENGTH
400
WIDTH
125
DEPTH
122
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models