??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Special Springs
Description
3L P07A 42 S13
Bill of material
3L-P07-A-BU 42S13
Code
Stroke
8 mm
Punch diameter
40 mm
Total length
96 mm
Minimum length
94 mm
Reserves stroke
2 mm
Pressure
bar
Initial force
daN
Final force
daN
Force
daN
Surface
18.85 cm^2
Weight
2.9 Kg
CALG
Colour
Punch
90
Stripper Head
42S13
Previews
3D
Dimension
2D
Download CAD models