??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHUNK
Description
NSE-M plus 138-V1 - Manual Quick-change Pallet Module with Anti-twist Protection V1
Bill of material
SCHUNK-0471141 NSE-M plus 138-V1
ID
0471141
Description
NSE-M plus 138-V1
Further product information
To the product page
Clamping slide position
Diameter
138 mm
Pull-down force
2.5 kN
Actuation angle
110 °
Unlocking torque
15 Nm
Repeat accuracy
0.005 mm
Weight
4.000 kg
Customs tariff number
84662098
Previews
3D
2D
Download CAD models