??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
SEW Three Phase Standard Motor DNM B3
Bill of material
DRN80MK4-B3
Overall size
design
B3
Second shaft end (optional)
a
mm
b
mm
c
mm
d
mm
d1
mm
e
mm
f
mm
g2
mm
h
mm
k
mm
l1
mm
l/l2
mm
l11/l13
mm
n
mm
s
mm
w1
mm
x
mm
Nominal power
kW
Rated speed
1/min
Power factor
cos j
Rated current at 400V
A
Starting current ratio
lA/lN
Nominal torque
Nm
Starting torque ratio
MA/MN
Run-up torque ratio
MH/MN
Moment of inertia J Mot
10-4kgm2
Moment of inertia J Brake
10-4kgm2
Braking torque
Nm
Motor mass
kg
Mass with brake
kg
Run-up torque ratio
MH/MN
Moment of inertia J Mrot
10-4kgm2
Moment of inertia J Brake
10-4kgm2
Zolltarifnummer
85015100
Standard delivery time
The current delivery time for configurable motors is 2-8 weeks, depending on the order situation. For shorter delivery times, please contact us.
Anwendungsfall
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models