??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
High speed Screw Jacks Type N with Trapezoidal screw TGS
Bill of material
G2-N-2-T-40x7-100-0-0-AS-0-D-1W-RU-1-1-0
Overall size
Transmission ratio
Screw dimension
Maximum lifting force
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Screw extension VL
mm
Enter value for VL
Screw extension VL
mm
cm
inch
ft
Screw end
Attachment parts
Hollowing safeguard
Screw cover
Mounting
Mounting position
Cardan bearing
Position of the oil fittings
Shaft arrangement
Bevel position
Speed range
U/min
Mounting position
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Stroke per revolution with gear ratio 2:1 in (mm)
mm
Stroke per revolution with gear ratio 3:1 in (mm)
mm
Gearbox efficiency
%
Overall efficiency
%
Idle torque for gear ratio 2:1
Nm
Idle torque for gear ratio 3:1
Nm
Max. permissible torque at the drive shaft in (Nm)
Nm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
D1
mm
D2
mm
Ø D3H7
mm
D4
mm
D5
D6
D7xL8
D8
Ø D9j6
D10
D11
mm
D12
D13
Customs tariff number
84834025
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
Anwendungsfall
Anwendungsfall anzeigen
Previews
3D
Dimension
2D
Download CAD models