??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
Screw Jacks Type VF with Trapezoidal screw TGS
Bill of material
C15-VF-8-T60x24P12-100-0-M-VS-0-0-1-0
Overall size
Transmission ratio
Screw
Maximum lifting force
kN
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Screw extension VL
Screw end
Attachment parts
Screw cover
Shaft end (standard, side A, side B)
Mounting position
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
Stroke per revolution of the drive shaft (mm) - fast ratio
Stroke per revolution of the drive shaft (mm) - slow ratio
Efficiency (%) - fast ratio
Efficiency (%) - slow ratio
Weight (kg) - without Stroke
Weight (kg per 100 mm Stroke)
Material housing
EN-GJS-520-15
A1
mm
A2
mm
A3
mm
a1
mm
a2
mm
a3
mm
B1
mm
B2
mm
B3
mm
B4
mm
b1
mm
b2
mm
C1
mm
C2
mm
C4
mm
C5
mm
C6
mm
C7
mm
C8
mm
C9
mm
C10
mm
c1
mm
c2
15 mm
c3
mm
Ø D1k6
mm
D2
mm
D3
D4
D5
mm
D6
D7
mm
D8
mm
Customs tariff number
84834025
Standard delivery time
Use case
Anwendungsfall anzeigen
预览
3D
尺寸标注
2D
下载CAD模型