??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SSVR, SSV2R, SSVRL, SSV2RL, SSVW, SSV2W, SSVWL, SSV2WL, RSVR, RSV2R, RSVRL, RSV2RL, SSVR-MX, SSV2R-MX, SSVRL-MX, SSV2RL-MX, SSVW-MX, SSV2W-MX, SSVWL-MX, SSV2WL-MX - Medium Load Slide Guides - Stainless Steel - Standard Class
Bill of material
SSVR24-100
Part No.
Type
SSVR
MX
Assembly Height
mm
Block Type
NO. of Blocks
Surface Treatment
Length Type
L Selection (1mm Increment for Specified)
mm
Rail Ends Cut Alteration
Parallel Use of 2 Axes
Additional Blocks
Grease Type Selection
L
mm
Material
Stainless Steel
Hardness
56HRC~
W
mm
L1
mm
B
mm
Sl
L2
mm
K
mm
T
mm
Cb
mm
Grease Nipple Mounting Hole
E
mm
T1
mm
H1
mm
W1
mm
W2
mm
Ca
mm
d1xd2xh
F
60 mm
G
20.0 mm
Previews
3D
Dimension
2D
Download CAD models