??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 14
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
T5K - Keyless Timing Pulley(Light Load)
Bill of material
LE-AW32T5K100-E-10
Belt width
A
11 mm
W
16 mm
Type
AW
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
RST
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E(ST bushing)
F(SH bushing)
PD
mm
OD
mm
F
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
D
mm
(L)
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD