??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
T10M - Keyless Timing Pulley dummy
Bill of material
LE-AW28T10M150-E-16
Belt width
A
17 mm
W
22 mm
Y
0.0 mm
Pulley material
Rib material
6061
Bushing material
S45C
Pulley surface treatment
Rib surface treatment
W : Natural anodizing
Bushing surface treatment
-
Teeth number
Wheel shape
E
mm
Enter value for E
mm
cm
inch
ft
F
mm
PD
mm
OD
mm
F
mm
E
mm
Reviting Rib
Rib cutting
FC
mm
Allowable maximum torque
N*m
D1
mm
(L)
6.5 mm
Previews
3D
Dimension
2D
Download CAD models