??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
S8MC - Clamping High Torque Timing Pulley
Bill of material
LE-AW25-S8MC150-12
Teeth number
Type
AW
Belt width
A
17 mm
W
22 mm
Pulley material
6061
Rib material
6061
Surface treatment
Natural anodizing
d
mm
PD
mm
OD
mm
D
mm
F
mm
E
mm
L
mm
Tightening torque
N*m
M
mm
Previews
3D
Dimension
2D
Download CAD models