??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
D-P2M - Toothed idler with rib
Bill of material
LE-D-P2M-AWC40P2M060-696ZZ-1
Type
Wheel material
Flange material
Bearing material
Steel
Surface treatment
Teeth
40
Adaptation belt
P2M060
P.D.
25.46 mm
O.D.
24.96 mm
F
32 mm
E
23 mm
A
7.5 mm
W
11.5 mm
S
3.25 mm
Dh
0.0 mm
No.
696ZZ
Number of bearings
1
d
6 mm
D
15 mm
B
5.0 mm
Riveting ribs
Previews
3D
Dimension
2D
Download CAD models