??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Steel Magnetic Lock - Door Parts Window Series
Bill of material
LE-MX-C
Order Number
LE-MX-C
Material
Stainless Steel
A
53 mm
B
46 mm
C
21 mm
D
14 mm
E
41 mm
F
53 mm
G
4 mm
Weight
0.028 kg
Previews
3D
Dimension
2D
Download CAD models