??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP USA
Description
K2102 - Hinge halves aluminium, in-frame
Bill of material
K2102.40502
Order No.
Material
Aluminium
distance
mm
distance
mm
distance
50 mm
width
30 mm
Diameter
mm
Diameter
10 mm
Diameter
6.1 mm
distance
4 mm
distance
2 mm
F1 N
100 N
F2 N
150 N
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
83021090
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models