??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP
Description
K1665 - Spring hinges aluminium profile tension spring hinges, 0.50 Nm
Bill of material
K1665.35600
Order No.
material
Aluminium
Surface finish body
anodised
version
Colour
Angle
°
width
35 mm
Distance
21 mm
Length
60 mm
Distance
30 mm
diameter
3.5 mm
diameter
10 mm
thickness
3.3 mm
F1
2700 N
F2
4200 N
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
83021090
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models