??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1275-40 - Concrete const. one-gang box CEE 16A
Bill of material
1275-40
Article number
1275-40
Designation
Concrete const. one-gang box CEE 16A, with sealing ring for prot. class IP 34, with device screws Ø 4 mm, depth 66 mm
Level of details
Depth
66 mm
Installation opening Ø
70 mm
Number of parts
3
Individual net weight
55 g
Single volume
0.702 l
EAN code
4013456310407
ETIM 40
EC002601
Data sheet
HTML (Online)
Infotext
One-gang box DIN VDE 0606-1 and DIN 49073, plastic, diameter 70 mm, depth 48 mm, with screws, protection class IP 34 DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1275-04. 2-part, installation height 61 mm for cables and conduits up to diameter 25 mm for CEE accessories 16 A
Previews
3D
Dimension
2D
Download CAD models