??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A1812Z - Tabletop soap dispenser with satined glass container and pump in finishing
Bill of material
A1812ZCR21
Code
A1812ZCR21
Material
Material
Brand Description
INDA
Article number
A1812ZCR21
Very short description 1
INDA Soap dispencer Cm7X7.3 H14.9
Very short description 2
LEA 1800 A1812ZCR21 7X7.3 CR
Article description
INDA ACCESSORIES LEA 1800 Soap dispencer Cm7X7.3 H14.9 CR
International code
EAN-13:8033163842295
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
14.9 cm
Width
7 cm
Depth
7.3 cm
Weight
0.460 kg
Series
LEA 1800
LINE
Soap dispenser
Model
A1812ZCR21
Intrastat code
79070000
Finishing structure
Nickel Brushed
Pool products
A1812Z
Panel finishes
Satined glass
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models