??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
igus
Description
Series E08 - "easy" design, split crossbar along the outer radius
Bill of material
0.24 m E08.20.028.0 (-,-)
Part no.
Info PDF
INFO
Inner width Bi
mm
Outer width Ba
mm
Bending radius
mm
Installation type
Chain length
Fixed end in the middle of travel distance
Delta M
mm
Travel
mm
Enter value for S
Travel
mm
cm
inch
ft
Effective travel distance
220.0 mm
Required chain length
mm
Number of links
Position moving end
mm
Enter value for PM
Position moving end
mm
cm
inch
ft
Color
Mounting bracket moving end
Options for mounting bracket - moving end
Mounting bracket fixed end
Options for mounting bracket - fixed end
Possible installation conditions for mounting brackets
Calculated chain length
240.0 mm
Number of links
12
Nominal height
75.3 mm
Overlength Energy Chain radius in final position including safety
68 mm
Pi x R + safety
130 mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models