??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Har-flex 32Pole,Dul-end,With SR,L=200mm
Bill of material
HARTING 33152430200383
Product number of the Manufacturer
33152430200383
Short Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Long Description
Copper cable, (flat), Cable assemblies, Pre-assembled on both sides, Cable length: 0.2 m
Manufacturer Type Description
Har-flex 32Pole,Dul-end,With SR,L=200mm
Alternative product number
33 15 243 0200 383
Manufacturer Name
HARTING
Delivery Time
28
Product type
Har-flex 32Pole,Dul-end,With SR,L=200mm
Brand
har-flex®
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Download CAD models