??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
CMFL - End position controller
Bill of material
567420 CMFL
Part number
567420
Type
CMFL
Valid until
Information
2016-12-31
B1
78 mm
B2
68 mm
B3
5 mm
B4
58 mm
B5
39 mm
H1
41.4 mm
H2
2 mm
H3
4.2 mm
L1
178.9 mm
L2
169.9 mm
L3
5 mm
Weight
0.470 kg
GTIN
4052568215354
Previews
3D
Dimension
2D
Download CAD models