??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Hydraulic Lift Caster (Set)
Bill of material
06001HR2000
Part #
06001HR2000
Max. Load (positioned centered)
2000 kg
Max load per lifting unit
500 kg
Position adjustable feet
mm
Enter value for POSSF
Position adjustable feet
mm
cm
inch
ft
Position steel heavy duty caster
mm
Enter value for POSL
Position steel heavy duty caster
mm
cm
inch
ft
Weight
30.8 g
Customs Tariff Number
84254200
ID #
120910
Certificate
Certificate
Certificate
Certificate
EAN-Code
4066061047992
Previews
3D
Dimension
2D
Download CAD models