??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000258 - Mounting cover/blind cover for cable box
Bill of material
MC000258_1(EV009654_EV000382_75_30_150_1_150_-_0_0_0_-_-_-_-_0_0)
ETIM class
EC002655
ETIM modeling class
MC000258
ETIM class version
1
ETIM class synonyms
Blind cover cable box ; Mounting cover cable box ; Mounting cover/blind cover for cable box ;
Model
Shape
Diameter (D)
mm
Enter value for EF000551
Diameter (D)
mm
cm
inch
ft
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Depth
mm
Type of fastening
Colour
With connection cable
Number of socket outlets
Number of 3-pole connectors
Number of 4-pole connectors
Number of 5-pole connectors
Degree of protection (IP)
Degree of protection (NEMA)
Previews
3D
Dimenze
2D
Stáhnout CAD model