??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000149 - Light-track (rectangular)
Bill of material
MC000149_1(EV000945_2_30_35_200_40_25_30_-_-_-_0_0_0_0_0_0_0_0_-_-_-_-_0)
ETIM class
EC000101
ETIM modeling class
MC000149
ETIM class version
1
ETIM class synonyms
Light-track ; Light-track (rectangular) ;
Shape
Rectangular
Mounting method
Thickness flange (Hf)
mm
Enter value for EF020225
Thickness flange (Hf)
mm
cm
inch
ft
Inner height (Hi)
mm
Enter value for EF010059
Inner height (Hi)
mm
cm
inch
ft
Height (Ho)
mm
Enter value for EF000040
Height (Ho)
mm
cm
inch
ft
Length (L)
mm
Enter value for EF001438
Length (L)
mm
cm
inch
ft
Total width (W)
mm
Enter value for EF022578
Total width (W)
mm
cm
inch
ft
Inner width (Wi)
mm
Enter value for EF010004
Inner width (Wi)
mm
cm
inch
ft
Outer width (Wo)
mm
Enter value for EF024680
Outer width (Wo)
mm
cm
inch
ft
Number of groups/phases
Nominal voltage
V
Max. electrical capacity per phase
W
Suitable for bus connection
Material
Surface finishing
Colour
Surface-mounted
Built-in
Suitable for suspended mounting
Bendable
Width
mm
Outer diameter
mm
Built-in width
mm
Built-in depth
mm
Protection class
Previews
3D
Dimensión
2D
Descarga de modelos CAD