??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000212 - Movement sensor complete (ceiling)
Bill of material
MC000212_1(EV000383_100_150_75_50_75_75_50_0_0_0_0_0_0_0_0_0_0_-_-_0_0_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_0_0_0_0_-_-_-_-_-_-_-_-_-_-_-_-_0_-_-_-_-_-_0_0_-_-_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0_0_0_-_-_-_-)
ETIM class
EC000133, EC001582
ETIM modeling class
MC000212
ETIM class version
1
ETIM class synonyms
Movement sensor complete (ceiling mounting) ; Movement sensor complete (ceiling) ;
Mounting method
Operating height (CH)
mm
Enter value for EF010517
Operating height (CH)
mm
cm
inch
ft
Diameter 1 (D1)
mm
Enter value for EF010945
Diameter 1 (D1)
mm
cm
inch
ft
Diameter 2 (D2)
mm
Enter value for EF010946
Diameter 2 (D2)
mm
cm
inch
ft
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
Built-in length (IL)
mm
Enter value for EF004265
Built-in length (IL)
mm
cm
inch
ft
Built-in width (IW)
mm
Enter value for EF000846
Built-in width (IW)
mm
cm
inch
ft
Surface height (SH)
mm
Enter value for EF010886
Surface height (SH)
mm
cm
inch
ft
Model
Sensor type
With DALI interface
Constant light control
HVAC-control
Forced switch on
Forced switch off
Animal zone
Creep-under protection
Networkable
Scan angle
°
Optimum mounting height
m
Staircase monitoring
Bridging switch
Max. transmission range sideways
m
Max. presence range
m2
Max. transmission range frontally
m
Diameter detection range on floor
m
Suitable for wireless transmission
Remote operation
With remote control
Response value sensitivity adjustable
Response value luminosity adjustable
With signal unit
Teach-function for response value luminosity
Suitable for ceiling mounting
Suitable for wall mounting
Dim function with dimmer basic element
Connection type
Material
Material quality
Halogen free
Surface protection
Surface finishing
Anti-bacterial treatment
Colour
RAL-number (similar)
Transparent
Degree of protection (IP)
Impact strength
Voltage type
Frequency
Hz
Nominal voltage
V
Min. switch-on time
s
Max. duty cycle
min
Switch-off delay
s
Switching-on delay
s
Detection angle horizontal
°
Pivoting range sensor, horizontal
°
Pivoting range sensor, vertical
°
Response value luminosity
lx
Max. switching power
W
Max. switching power LED
W
Suitable for C-load
Temperature
°C
Number of switching zones
Max. starting current
A
Min. starting current
A
Control current
mA
Substation input
With alarm function
Width
mm
Height
mm
Depth
mm
Diameter
mm
Built-in diameter
mm
Min. depth of built-in installation box
mm
Compatible with Apple HomeKit
Compatible with Google Assistant
Compatible with Amazon Alexa
IFTTT support available
Bus system KNX
Bus system KNX radio
Bus system radio frequent
Bus system LON
Bus system Powernet
Other bus systems
Radio frequent bidirectional
With bus connection
Operation mode switch
Switch-off delay self-learning
DALI-2 certified
Detection angle vertical
°
Number of digital inputs
Number of channels
Switching power
W
Previews
3D
Dimension
2D
Download CAD models