??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000276 - One-piece strut clamp
Bill of material
MC000276_1(30_45_15_1_45_-_-_-_-_0_0_0_0_0_0_0_0_0_0_0_0_0)
ETIM class
EC000454
ETIM modeling class
MC000276
ETIM class version
1
ETIM class synonyms
One-piece strut clamp ;
Depth (D)
mm
Enter value for EF000049
Depth (D)
mm
cm
inch
ft
Height (H)
mm
Enter value for EF000040
Height (H)
mm
cm
inch
ft
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
Material thickness (s)
mm
Enter value for EF000386
Material thickness (s)
mm
cm
inch
ft
Width (W)
mm
Enter value for EF000008
Width (W)
mm
cm
inch
ft
Chucking range
mm
For pipes (metric)
For PG pipes
Max. number of cables
Material clamp
Material quality clamp
Surface protection clamp
Material shell
Material quality shell
Surface protection shell
Material screw
Material quality screw
Surface protection screw
With counter shell
Material counter shell
Mounting method
Halogen free
Previews
3D
Dimension
2D
Download CAD models