??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
Non-Rotating Original Line Air Cylinder
Bill of material
NR-090.011-R
Part No.
Accessories Part No.
(NO ACCESSORIES)
Bore Size
Stroke
Inch
Acting
Mounting Style
Magnetic Position Sensing
Rod End Style
Rod Extension
Extra Extension Length
Inch
Lubrication
Ports Rotated 90°
Rear Head Port Location
Pivot Style
Bumper Option
Operating Temperature
Magnetic Switch Track Position 1
Magnetic Switch Track Position 2
Magnetic Switch Track Position 3
Magnetic Switch Track Position 4
Mounting Bracket
Mounting Nut
Pivot Brackets
Piston Rod Clevis
Trunnion Brackets
A
Inch
A1
Inch
AA
Inch
AA1
- Inch
D
Inch
O
N
Inch
M Mtg Nut
L
Inch
F
H
Inch
C
Inch
B
Inch
G
Inch
K
Inch
E
Inch
P
- Inch
Q
- Inch
R
- Inch
S
- Inch
V
- Inch
W
- Inch
W1
- Inch
L1
- Inch
Z
-
Y
- Inch
Y1
- Inch
Previews
3D
Dimension
2D
Download CAD models