??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1000
Bill of material
LFMWLT450-1000
Part Number
LFMWLT450-1000
Description
Medical U-Chassis AC-DC Power Supply, Power 275W, Output 5VDC, 55A, Input 90-264VAC, RoHS Compliant
Power
275 W
Voltage Input
90-264 VAC
Output Voltage
5 VDC
Output Current
55 A
Number of Outputs
1
Iout 1
55 A
Vout 1
5 VDC
Operating Temperature
0 to 70 °C
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
Cooling Type
Fan
Mounting Type
Chassis Mount
Connector
Screw Terminal
Package
U-Chassis
Isolation
Isolated
Auxiliary functions and options
-
Previews
3D
2D
Download CAD models