??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MT311PN12MMD45AZBK
Bill of material
MT311PN12MMD45AZBK
Part Number
MT311PN12MMD45AZBK
Description
Harsh Environment High-Density Optical Plug Connector, Multimode, For 4.5 mm Cable Diameter, Al Zinc Cobalt, Black
Connector Style
Plug
Fiber Count
12
Fiber Type
MM
For Cable Diameter
4,5 mm
Material/Finish
Al Zinc Cobalt
Color
Black
Anteprime
3D
2D
Download modelli CAD