??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Balluff
Description
BTL7 rod style stainless steel
Bill of material
BALLUFF BTL7-P511-M0025-BE-S32
Product identifier
BTL7-P511-M0025-BE-S32
Version
Product view
43832_00
Interface
Data format
Resolution
Synchronous/asynchronous operation
Standard nominal length
mm
Enter value for NENN
Standard nominal length
mm
cm
inch
ft
Thread type
Connection type
Position sensor
Weight
0.4 Kg
Customs number
Manual DE
Manual EN
IO Device Description
Description
CAE
Previews
3D
Dimension
2D
Download CAD models