??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
132235
Bill of material
132235
Part Number
132235
Description
RF Connector SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm
Body Finish
Gold
Body Material
Brass
Cable Group
C2
Cable Type
Times LMR-200,Times MSI-22,Belden 7807A
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
12.4
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Threaded
Mating Cycles
500
Termination Style
Cable - Crimp
Assembly Tool
47-10070
Size Category
Subminiature
Previews
3D
2D
Stáhnout CAD model