??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NZSP-C01-1
Bill of material
FA1-NZSP-C01-1
Part Number
FA1-NZSP-C01-1
Description
RF Connector FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code
Body Finish
Nickel
Body Material
Brass
Cable Group
B
Cable Type
RG-174,RG-188,RG-316,Times LMR-100A,Belden 7805A,Belden 8216,Belden 83269,Belden 83284,Belden 84316
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
1
FAKRA Keycode
Z - Water Blue (Universal)
Size Category
Subminiature
Previews
3D
2D
Download CAD models