??
Catalog navigation
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NKSJ-C04-0
Bill of material
FA1-NKSJ-C04-0
Part Number
FA1-NKSJ-C04-0
Description
RF Connector FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm K Key Code
Body Finish
Nickel
Body Material
Brass
Cable Group
C
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Jack
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Contact Termionation
Crimp
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
Cable - Crimp
FAKRA Generation
1
FAKRA Keycode
K - Curry
Size Category
Subminiature
미리보기
3D
2D
CAD모델 다운로드