??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NCSP-PCB-2
Bill of material
FA1-NCSP-PCB-2
Part Number
FA1-NCSP-PCB-2
Description
RF Connector FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm C Key Code
Body Finish
Tin
Body Material
Zinc Diecast
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Gender
Plug
Isolated
No
Low PIM
No
Frequency Max
6
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Thread Direction
Standard
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
100
Termination Style
PCB - Through Hole
FAKRA Generation
1
FAKRA Keycode
C - Signal Blue
Size Category
Subminiature
Previews
3D
2D
Download CAD models