??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Amphenol RF
Description
031-5640
Bill of material
031-5640
Part Number
031-5640
Description
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 50 Ohm
Body Finish
Nickel
Body Material
Zinc Diecast
Impedance
50
Insulator Material
Polypropylene
IP Rating
Not Rated
Gender
Jack
Mounting Feature
Bulkhead - Front Mount
Operating Level
Commercial
Isolated
No
Low PIM
No
Frequency Max
1
Temp Max
85
Temp Min
-40
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Phosphor Bronze
Orientation
Right Angle
Contact Termionation
Solder
Coupling Mechanism
Bayonet
Mating Cycles
500
Termination Style
PCB - Through Hole
Post Length
0.160 Inches (4.06 mm)
Size Category
Miniature
Previews
3D
2D
Baixar modelos em CAD