??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-167A-51S
Bill of material
925-167A-51S
Part Number
925-167A-51S
Description
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm
Body Finish
Gold
Body Material
Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
40
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Adapter Side 1 Series
SMPM
Adapter Side 1 Style
Plug
Adapter Side 2 Series
SMPM
Adapter Side 2 Style
Plug
Adapter Type
In-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models