??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
AD-NJ-PSMPJ-1
Bill of material
AD-NJ-PSMPJ-1
Part Number
AD-NJ-PSMPJ-1
Description
N-Type Jack to PSMP Plug Adapter 50 Ohm Straight
Body Finish
Gold/White Bronze
Body Material
Brass/Beryllium Copper
Impedance
50
Insulator Material
PTFE
IP Rating
Not Rated
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
10
Temp Max
155
Temp Min
-55
Non-Magnetic
No
Adapter Side 1 Series
N-Type
Adapter Side 1 Style
Jack
Adapter Side 2 Series
PSMP
Adapter Side 2 Style
Plug
Adapter Type
Between-Series
Contact Finish
Gold
Contact Material
Beryllium Copper
Orientation
Straight
Previews
3D
2D
Download CAD models